Product  BI10-P30SR-FZ3X2/S85

Inductive Sensor

With Increased Temperature Range

Ident. no.: 13725
    • 2 cable entries (axial, radial)
    • Threaded barrel, M30 x 1.5
    • Plastic, ABS
    • Temperatures up to +85 °C
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Programmable connection (NC or NO)
    • Terminal chamber
#

Data Sheets

Mounting accessories

6947216
6901319

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top