Product NI40F-
Inductive Sensor
Probe
Ident. no.: 1430301- Rectangular, height 32 mm
- Plastic, ABS

General data
| EAN | 4047101069235 |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 607 g |
Technical Data
| Design | Rectangular |
| Construction size | 95 x 100 x 32 mm, S32 |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
| Special features | Ring sensor, static output |
Mounting accessories
|
ADAPTER CABLE RING 1.6M
Adapter cable enables separate mounting of ring probe and switching amplifier; coax cable: RG58 C/U 50 Ohm |
14306 |

