Product NI20-CP40-VP4X2-H1141
Inductive Sensor
Ident. no.: 1501194- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 242.39 g |
Technical Data
Design | Rectangular |
Construction size | 114 x 40 x 40 mm, CP40 |
Rated switching distance | 20 mm |
Mounting | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.150 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Quick Start Guide
Mounting accessories
![]() |
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |