Product NI20NF-CP40-VP4X2-H1141
Inductive Sensor
With Selective Behaviour
Ident. no.: 15092- Detects only non-ferromagnetic metal
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101070279 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 249 g |
Technical Data
| Design | Rectangular |
| Construction size | 114 x 40 x 40 mm, CP40 |
| Rated switching distance | 20 mm |
| Mounting | Non-flush |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.10 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |
| Special features | Selective NF |
Data Sheets
CAD File
Catalog (CAT)
Quick Start Guide
Mounting accessories
|
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |

