Product B1N360V-Q20L60-2UP6X3-H1151
Inclinometer
With two Programmable Switching Points
Ident. no.: 1534051- Rectangular, height 20 mm
- Plastic, PC
- Indication of operating voltage and switching state
- Two programmable switching outputs
- Switchpoints selectable in a range between 0° and 360°
- DC 4-wire, 10…30 VDC
- M12 x 1 male connector

General data
| EAN | 4047101232073 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 7318160085 |
| Country of origin | DE |
| Weight | 73 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | 0…360° |
| Number of measuring axes | 1 |
| Construction size | 60 x 30 x 20 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, 2 × PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -30…+70 °C |
| Protection class | IP68/IP69K |
Data Sheets
CAD File
Catalog
EU Declaration of Conformity
Mounting accessories
|
GUARD-Q20L60
Protective housing for Q20L60 inclinometers for protecting against mechanical impact; material: Stainless steel |
A9684 |

