Product B1N360V-Q20L60-LI2-H1151/S1225
Inclinometer
Ident. no.: 1534053- Plastic, PC
- Measuring range adjustable via teach adapter TX1-Q20L60

General data
| EAN | 4047101251456 |
| Customs tariff number | 7318160085 |
| Country of origin | DE |
| Weight | 61 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | 0…360° |
| Number of measuring axes | 1 |
| Construction size | 60 x 30 x 20 mm |
| Housing material | Plastic, PC |
| Ambient temperature | -30…+70 °C |
| Protection class | IP68/IP69K |
Data Sheets
CAD File
Catalog
EU Declaration of Conformity
Mounting accessories
|
GUARD-Q20L60
Protective housing for Q20L60 inclinometers for protecting against mechanical impact; material: Stainless steel |
A9684 |
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

