Product BI20R-Q14-LU
Inductive Sensor
With Analog Output
Ident. no.: 1535546- Rectangular, height 14 mm
- Plastic, PBT‐GF30‐V0
- Sensitivity adjusted via potentiometer
- Thickness measurement (e.g. screws, rivets, rods)
- Path measurement with conical actuator: Measuring range freely adjustable via cone length
- 3‐wire, 15…30 VDC
- Analog output
- 0…10 V
- Cable connection

General data
| EAN | 4047101072273 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 7326908688 |
| Country of origin | DE |
| Weight | 111 g |
Technical Data
| Design | Ring sensor |
| Construction size | 52 x 30 x 14 mm, Q14 |
| Inside ring diameter D | 20.1 mm |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Functional accessories
|
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |

