Product BI8-M18-LI-EXI-H1141
Inductive Sensor
With Analog Output
Ident. no.: 1535604- Threaded barrel, M18 x 1
- Chrome-plated brass
- 2‐wire, 14…30 VDC
- Analog output
- 4…20 mA
- M12 x 1 male connector
- ATEX category II 1 G, Ex-zone 0
- ATEX category II 2 D, Ex-zone 21

General data
EAN | 4047101281491 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 62 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Measuring range | 1…5 mm |
Mounting | Flush |
Operating voltage | 14…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 2 D, ATEX II 3 D |
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
![]() |
IM33-11EX-HI
Isolating transducers; 1-channel; power supply of 2-wire measuring transducers with HART communication as well as connection of active 2-wire and passive 3-wire transmitters |
7506443 |