Product WIM45-UNTL-LIU5X2-0.3-RS4
Linear Position Sensor
For Analog Monitoring of Pneumatic Cylinders
Ident. no.: 1536621- Plastic, PA12‐GF30
- For direct mounting on pneumatic T-groove cylinders
- Magnetic field status displayed via two LEDs
- Measured value storage
- Hardly affected by external magnetic fields
- 4-wire, 15…30 VDC
- 0…10 V and 4…20 mA
- Pigtail with male end, M12 x 1

General data
| EAN | 4047101200492 |
| eCl@ss-Code (V5.1.4): | 27270705 -/- Magnetic linear position sensor |
| Customs tariff number | 7907002000 |
| Country of origin | DE |
| Weight | 33 g |
Technical Data
| Measuring principle | Magnetic |
| Measuring range | 45 mm [1.77 in] |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.30 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Functional accessories
|
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |

