Product RI-12H12T-2B1024-C 1M
Incremental Encoder
Industrial Line
Ident. no.: 1544903- Flange with torque stop, Ø 50.8 mm
- Hollow shaft, Ø 12 mm
- Optical measuring principle
- Shaft material: stainless steel
- IP67 rated on shaft side
- ‐30 …+85 °C (with flexible use of cable -20 …+85 °C)
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Cable connection, 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 1024 pulses per revolution

General data
| EAN | 4047101262650 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031804000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 12 |
| Flange diameter | Ø 50.8 mm |
| Flange type | Flange with mounting element |
| Resolution, incremental | 1024 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | Cable |
| Housing material | Die-cast zinc |
| Ambient temperature | -30…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |

