Product RI-12H10T-2B5000-H1181
Incremental Encoder
Industrial Line
Ident. no.: 1545219- Flange with torque stop, Ø 50.8 mm
- Hollow shaft, Ø 10 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 5000 pulses per revolution

General data
EAN | 4047101268430 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 400 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Hollow shaft |
Shaft diameter D (mm) | 10 |
Flange diameter | Ø 50.8 mm |
Flange type | Flange with mounting element |
Resolution, incremental | 5000 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |