Product RI-10SA0Z4-2B25-C1M/N29
Incremental Shaft Encoder
Industrial Line
Ident. no.: 1545447- Square flange, Ø 50,8 mm
- Solid shaft, Ø 1/4" x 5/8”
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Cable connection, 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 25 pulses
General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9029108000 |
Weight | 467.54 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D | 0.25 in |
Flange diameter | Ø 50.8 mm |
Flange type | Rectangular flange |
Resolution, incremental | 25 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |