Product RI-12H12T-4A2500-12M23
Incremental Encoder
Industrial Line
Ident. no.: 1545458- Flange with torque stop, Ø 50.8mm
- Hollow shaft, Ø 12mm
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5 VDC
- Male connector, M23, 12-pole
- RS422 with inverted signals
- Pulse frequency max. 300 kHz
- 2500 pulses per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9029108000 |
Weight | 335.9 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Hollow shaft |
Shaft diameter D (mm) | 12 |
Flange diameter | Ø 50.8 mm |
Flange type | Flange with mounting element |
Resolution, incremental | 2500 ppr |
Output function | RS422, with inverted signals |
Electrical connection | Connector |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |