Product RI-43H38S8-2F1024-10MIL
Incremental Hollow Shaft Rotary Encoder
Industrial Line
Ident. no.: 1545680- Flange with long arm bracket, Ø 100 mm
- Hollow shaft, Ø 38mm , Ø 1.496“
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP65 on the shaft side
- ‐40 ... +80°C
- max. 6000 rev / min
- 5…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull 7272, with inverted signals
- Pulse frequency max. 300 kHz
- 1024 pulses per revolution
General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9031499000 |
Country of origin | DE |
Weight | 980.47 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Hollow shaft |
Shaft diameter D (mm) | 38 |
Shaft diameter D | 1.496 in |
Flange diameter | Ø 100 mm |
Flange type | Flange with mounting element |
Resolution, incremental | 1024 ppr |
Operating voltage | 5…30 VDC |
Output function | Push-Pull 7272, with inverted signals |
Electrical connection | Connector, Mil-Spec - 10 pin |
Housing material | Die-cast zinc |
Ambient temperature | -40…+80 °C |
Protection class shaft | IP65 |
Protection class | IP65 |
Data Sheets
Catalog
Manual
Product Catalog Pages
Mounting accessories
![]() |
RA-43-S4
Stainless steel long antii-rotation spring 110 mm reference diamter |
1545911 |
![]() |
RA-43-E2
Stainless seel 4 1/2” C-face tether 149 mm reference diamter |
1545912 |
![]() |
RA-43-S5
Stainless steel short anit-rotation spring 76 mm reference diamter |
1545910 |
![]() |
RA-43-S8
Stainless steel long tether arm 104 - 206 mm reference diamter |
1545909 |
![]() |
RA-43-E
Stainless steel slotted fexmount 119mm reference diamter |
1545946 |