Product RI-10T10Z2-2K500-H1181
Incremental Encoder
Industrial Line
Ident. no.: 1545772- Servo flange, Ø 50,8 mm
- Solid shaft, Ø 10 mm × 20 mm
- Optical measuring principle
- Shaft, stainless steel
- Protection class IP65 on shaft side
- -40…+85 °C
- Max. 12000 rpm (continuous operation 6000)
- 5…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 500 pulses per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9029108000 |
Country of origin | DE |
Weight | 372.21 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 10 |
Shaft diameter D | 0.394 in |
Flange diameter | Ø 50.8 mm |
Flange type | Synchro flange |
Resolution, incremental | 500 ppr |
Operating voltage | 5…30 VDC |
Output function | Push-Pull 7272, with inverted signals |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP65 |
Protection class | IP67 |