Product RI-12H10E1-2B3600-12M23
Incremental Encoder
Industrial Line
Ident. no.: 1545782- Flange with stator coupling, Ø 65mm
- Hollow shaft, Ø 10mm
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- M23 male, 12-pin
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 3600 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9029108000 |
| Weight | 367.67 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 10 |
| Flange diameter | Ø 65 mm |
| Flange type | Flange with stator coupling |
| Resolution, incremental | 3600 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | Connector |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |

