Product RI-12I14E-4B500-H1181
Incremental Encoder
Industrial Line
Ident. no.: 1545805- Flange with slotted flex mount, Ø 63 mm
- Hollow shaft, Ø 14 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- -40…+85 °C
- Max. 12000 rpm (continuous operation 6000)
- 5…30 VDC
- Male connector, M12 x 1 , 8-pole
- RS422 with inverted signals
- Pulse frequency max. 300 kHz
- 500 pulses per revolution


