Product RA-E1
Accessories
Flex mount
For Hollow Shaft Encoders RI12, RS-31, RS-33, RM-35, RM-36
Ident. no.: 1545953- Flex mount, reference diameter 65 mm
- Laterally mounted at the encoder flange
- For highly dynamic, standard applications with axial and radial play
- Material: stainless steel
- Kit includes: 2 screws

General data
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 4016935010 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
For use with | Encoders |
Housing material | Stainless steel |