Product RI-10SA1Z4-2F2500-H1181
Incremental Shaft Encoder
Industrial Line
Ident. no.: 1546140- Square flange, Ø 52.3mm
- Solid shaft, Ø 3/8” x 5/8”
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 2500 pulses per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D | 0.375 in |
Flange diameter | Ø 50.8 mm |
Flange type | Rectangular flange |
Resolution, incremental | 2500 ppr |
Operating voltage | 5…30 VDC |
Output function | Push-Pull 7272, with inverted signals |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |