Product RI-10TA1S0-4B1000-10MIL/N40
Incremental Shaft Encoder
Industrial Line
Ident. no.: 1546708- Servo flange, Ø 63,5 mm
- Solid shaft, Ø 3/8” x 7/8”
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP65 on shaft side
- -40…+85 °C
- Max. 12000 rpm (continuous operation 6000)
- 5…30 VDC
- Male connector MIL, 10-pole
- RS422 with inverted signals
- Pulse frequency max. 300 kHz
- 1000 pulses per revolution
General data
EAN | 4047101701449 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9029108000 |
Country of origin | DE |
Weight | 540.16 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D | 0.375 in |
Flange diameter | Ø 63.5 mm |
Flange type | Synchro flange |
Resolution, incremental | 1000 ppr |
Operating voltage | 5…30 VDC |
Output function | RS422, with inverted signals |
Electrical connection | Connector |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP65 |
Protection class | IP67 |