Product RI-12HA1S1-CA2500-H1151
Incremental Hollow Shaft Rotary Encoder
Industrial Line
Ident. no.: 1546805- Flange with tether arm for 40-75mm mounting diameters
- Hollow shaft, Ø 3/8”
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- Male connector, M12 x 1 , 5-pole
- Open collector (7273)
- Pulse frequency max. 300 kHz
- 2500 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 8536507000 |
| Weight | 226.96 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 9.525 |
| Shaft diameter D | 0.375 in |
| Flange type | Flange with mounting element |
| Resolution, incremental | 2500 ppr |
| Operating voltage | 5…30 VDC |
| Output function | RS422, with inverted signals |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |

