Product BI5-M18-VN4X
Inductive Sensor
Ident. no.: 15711- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Cable connection

General data
EAN | 4047101076127 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 136 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 5 mm |
Mounting | Flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 0.50 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |