Product  DBI5U-M18E-AP4X3-0.2-RS4T

Inductive Sensor

Rotation speed monitor

Ident. no.: 15822360
    • M18 × 1 threaded barrel
    • Chrome-plated brass
    • Large monitoring range of 3 to 3000 1/min
    • Adjusted via potentiometer
    • Fixed start-up time delay 5 s
    • Resistant to magnetic fields
    • DC 3-wire, 10…65 VDC
    • NO contact, PNP output
    • Cable connection
#

Mounting accessories

6947214
6901320

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top