Product LI25P1-QR14-LIU5X2-0.3-RS4
Inductive Linear Position Sensor
Ident. no.: 1590752- Rectangular, plastic
- Many mounting possibilities
- P1-Li-QR14/Q17L included in delivery
- LED indicates measuring range
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 12-bit
- 15…30 VDC
- Analog output
- 0…10 V and 4…20 mA
- Cable with male end M12 x 1

General data
| EAN | 4047101260045 |
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
| Customs tariff number | 7616995190 |
| Country of origin | CN |
| Weight | 74 g |
Technical Data
| Design | Profile |
| Measuring principle | Inductive |
| Measuring range | 25 mm [0.98 in] |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.30 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
CAD File
CAD STP File
Catalog
Mounting accessories
|
P1-LI-QR14/Q17L
Floating positioning element for linear position sensors LI-QR14 and LI-Q17L; transverse and longitudinal mounting possible; the nominal distance to the sensor is 1.5 mm; pairing with the linear position sensor at a distance of up to 3 mm or a misalignment tolerance of up to 3 mm |
1590724 |

