Product P2-RI-QR14
Accessories
Positioning Element
For Angle Sensors RI-QR14
Ident. no.: 1590819- Positioning element
- Hollow shaft, internal diameter ¼“
- Incl. mounting option for shaft adapter

General data
EAN | 4047101252187 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 7616995190 |
Country of origin | CN |
Weight | 18 g |
Technical Data
Encoder line | Premium-Line |
Housing material | Plastic |
Ambient temperature | -40…+85 °C |
Protection class | IP68/IP69K |