Product P2-RI-QR24
Accessories
Positioning Element
For Encoders RI-QR24
Ident. no.: 1590922- Positioning element, for Ø 14 mm shafts

General data
EAN | 4047101292213 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 9031909195 |
Country of origin | CN |
Weight | 33 g |
Technical Data
Encoder line | Premium-Line |
Technology | Accessories contactless encoder |
Housing material | Metal/plastic |