Product P3-RI-QR24
Accessories
Positioning Element
For Encoders RI-QR24
Ident. no.: 1590923- Positioning element, for Ø 12 mm shafts
![#](/repo/_db_20240621111431_/Graphics/Pic4/00545332_1.png)
General data
EAN | 4047101292220 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 90319000000 |
Country of origin | DE |
Weight | 35 g |
Technical Data
Encoder line | Premium-Line |
Technology | Accessories contactless encoder |
Housing material | Metal/plastic |