Product BI5-Q08-AN6X2-V1131
Inductive Sensor
Ident. no.: 16006- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel-plated
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Male connector M8 × 1/Ø 8 mm

General data
EAN | 4047101146134 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536504000 |
Country of origin | CH |
Weight | 15 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08 |
Rated switching distance | 5 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.50 kHz |
Electrical connection | Connector, M8 × 1/Ø 8 mm |
Housing material | Metal, Zamak, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |