Product NI25-Q20-AN6X2-H1141
Inductive Sensor
Ident. no.: 1602802- Rectangular, height 20 mm
- Active face on top
- Plastic, PBT-GF30-V0
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
EAN | 4047101077414 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 9031909195 |
Country of origin | CN |
Weight | 110 g |
Technical Data
Design | Rectangular |
Construction size | 68 x 40 x 20 mm, Q20 |
Rated switching distance | 25 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |