Product BI2-EG08-VP6X-0.2-RS4.4T
Inductive Sensor
Ident. no.: 1604680- Threaded barrel, M8 × 1
- Stainless steel, 1.4305 (AISI 303)
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- Cable with male end M12 x 1

General data
EAN | 4047101316384 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | LK |
Weight | 29.05 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |