Product BI15-Q20-AP6X2-H1141
Inductive Sensor
Ident. no.: 1608305- Rectangular, height 20 mm
- Active face on top
- Plastic, PBT-GF30-V0
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101077780 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9031909195 |
| Country of origin | CN |
| Weight | 111 g |
Technical Data
| Design | Rectangular |
| Construction size | 68 x 40 x 20 mm, Q20 |
| Rated switching distance | 15 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.250 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

