Product BI1-EH03-AP6X
Inductive Sensor
Ident. no.: 1619325- Smooth barrel, Ø 3 mm
- Stainless steel, 1.4301
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101329469 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 22 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 3 mm |
| Rated switching distance | 1 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 3.0 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Stainless steel, 1.4301 (AISI 304) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

