Product NI50U-CK40-VP4X2/S105 10M
Inductive Sensor
With Extended Switching Distance
Ident. no.: 1625819- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Partially embeddable
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
EAN | 4047101201475 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 584 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Rated switching distance | 50 mm |
Mounting | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Cable |
Cable length (L) | 10.0 m |
Housing material | Plastic, PBT-GF20-V0, Black |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |