Product BI20U-CA40-AP6X2-H1141/S1591 W/BS2.1
Inductive Sensor
Ident. no.: 1627294- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Sensor housing GD-ALSI 12
- Plastic, PA6-GF30
- Factor 1 for all metals
- Resistant to magnetic fields
- High switching frequency
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CA40 |
Rated switching distance | 20 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, GD-AlSi 12 |
Ambient temperature | 0…+70 °C |
Protection class | IP67 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |