Product BI20U-CA40-AP6X2-H1141/S1590 W/BS2.0
Inductive Sensor
With WeldGuard™ Coating
Ident. no.: 1627297- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Sensor housing GD-ALSI 12
- Active face PA6-GF30
- Factor 1 for all metals
- Protection class IP67
- Resistant to magnetic fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101519464 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 183 g |
Technical Data
| Design | Rectangular |
| Construction size | 65 x 40 x 40 mm, CA40 |
| Rated switching distance | 20 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.250 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, GD-AlSi 12 |
| Ambient temperature | 0…+70 °C |
| Protection class | IP67 |
| Special features | uprox+, weldguard® |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Quick Start Guide
Mounting accessories
|
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |

