Product NI4-DS20-2AP6X2-H1141
Inductive Sensor
For Rotary Actuators
Ident. no.: 1650020- Rectangular, housing DS20
- Plastic, PBT‐GF30‐VO
- Two switching outputs for monitoring the position of rotary actuators
- Mounting on all standard actuators
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
| EAN | 4047101081664 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 51 g |
Technical Data
| Design | Dual sensor for valve monitoring |
| Construction size | 42 x 45 x 20 mm, DS20 |
| Rated switching distance | 4 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.050 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Product Flyer
Mounting accessories
|
BTS-DS20-TP1
Actuation kit (puck) for dual sensors; end position damped; hole pattern on receptacle surface: 80 x 30 mm; connection shaft (shaft extension) height: 20 mm/Ø: max. 30 mm |
6900155 |
|
BTS-DS20-TK1
Actuation kit (puck) for dual sensors; end position damped; hole pattern on receptacle surface: 80 x 30 mm (130 x 30 mm); connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm |
6900156 |
|
BTS-DS20-KEY
Actuation kit (puck) for dual sensors; end position damped and switchpoint adjustable; hole pattern on receptacle surface: 80 x 30 mm (130 x 30 mm); connection shaft (shaft extension) height: 20 mm/Ø: max. 22 mm |
6900136 |

