Product BI8U-Q08-AN6X2-V1131
Inductive Sensor
With Extended Switching Distance
Ident. no.: 1662008- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel-plated
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Mountable on metal
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Male connector M8 × 1/Ø 8 mm

General data
EAN | 4047101148640 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 16 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08 |
Rated switching distance | 8 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M8 × 1/Ø 8 mm |
Housing material | Metal, Zamak, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |