Product BI12-G30-VM6/37X/S97-0.2-RSC4.5T
Inductive Sensors
Ident. no.: 1711294- M30 × 1.5 threaded barrel
- Chrome-plated brass

General data
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 162.28 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 12 mm |
| Mounting | Flush |
| Cable length (L) | 0.20 m |
| Housing material | Metal, CuZn, Chrome-plated |
Data Sheets
CAD File
Catalog (CAT)
Individual data sheet
Mounting accessories
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |

