Product BI5U-M18-ASIX-H1140/S331
Inductive Sensor
Ident. no.: 1901017- Threaded barrel, M18 x 1
- Chrome-plated brass
- Highly interference immune
- EMC acc. to EN 60947-5-2 Annex ZA
- Factor 1 for all metals
- Resistant to magnetic fields, for DC and AC fields
- Extended temperature range
- AS‐Interface, 18…33 VDC
- M12 x 1 male connector

General data
| EAN | 4047101135978 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536908585 |
| Country of origin | DE |
| Weight | 53 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 5 mm |
| Mounting | Flush |
| Operating voltage | 18…33 VDC |
| Communication protocol | AS-Interface |
| Switching frequency | 0.20 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |

