Product FEN20-8IOL
Compact IP20 Multiprotocol I/O Station
8 IO-Link Master Channels
Ident. no.: 200011348- FLC/ARGEE programmable
- EtherNet/IP™ device, PROFINET device, CC-Link device, or Modbus TCP server
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- 2 x RJ45 Sockets for Fieldbus Connection
- V1+0…V1+7 configurable as on, switchable, or as digital inputs.
- IO-Link master port class A
- IO-Link protocol 1.1
- Protection class IP20

General data
| EAN | 4047101715248 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 259 g |
Technical Data
| Fieldbus Protocol | EtherNet/IP, Modbus TCP, PROFINET, CC-Link IE Field Basic |
| Signal type | IO-Link, Digital output, Digital input, Digital input/output |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Transmission rate Ethernet | 10/100 Mbps, Full/Half Duplex, Auto Negotiation, Auto Cross |
| Connection technology Ethernet | 2 × RJ45 |
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
| Approvals | cULus |

