Product  BC10-S30-Y1X 7M

Capacitive Sensor

Ident. no.: 2010007
    • M30 × 1.5 threaded barrel
    • Plastic, PA12‐GF30
    • Fine adjustment via potentiometer
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

Data Sheets

Approval/Declaration

CAD File

EU Declaration of Conformity

Product Overview

SIL Declaration

Safety Manual

Mounting accessories

6950013
6947216

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top