Product BC20-CP40-FZ3X2/S10
Capacitive Sensor
Ident. no.: 23115- Rectangular, height 40 mm
- 9 selectable sensor head positions
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- Programmable connection (NC/NO)
- Terminal chamber

General data
| EAN | 4047101088526 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 198 g |
Technical Data
| Design | Rectangular |
| Construction size | 114 x 40 x 40 mm, CP40 |
| Rated switching distance | 20 mm |
| Operating voltage | 20…250 VAC |
| Output function | Connection programmable, 2-wire |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Approval/Declaration
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Product Overview
Mounting accessories
|
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |

