Product BC15-K34-AN4X-H1141
Capacitive Sensor
Ident. no.: 2502125- Smooth barrel, Ø 34mm
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- DC 3-wire, 10…65 VDC
- NO contact, NPN output
- M12 × 1 connector

General data
EAN | 4047101088823 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 118 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 34 mm |
Rated switching distance | 22.5 mm |
Output function | NO contact, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |