Product BC5-S18-AP4X
Capacitive Sensor
Ident. no.: 25030- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101088939 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 108 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 7.5 mm |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |
Data Sheets
Approval/Declaration
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Product Overview
Mounting accessories
|
BS 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69471 |
|
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 |
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
MAP-M18
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950012 |

