Product BCF5-S18-AP4X-0.2-RS4T
Capacitive Sensor
Ident. no.: 2503099- Threaded barrel, M18 x 1
- Plastic, PA12-GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- Cable with connector, M12 × 1

General data
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 49.93 g |
Technical Data
| Function | For highly viscous media |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 7.5 mm |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.20 m |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Approval/Declaration
CAD File
CAD STP File
Catalog
Individual data sheet
Product Catalog Pages
Product Overview
Mounting accessories
|
BS 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69471 |
|
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 |
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
MAP-M18
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950012 |

