Product BC10-P30SR-VN4X2
Capacitive Sensor
Ident. no.: 25051- M30 × 1.5 threaded barrel
- Plastic, ABS
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- Terminal chamber

General data
EAN | 4047101089547 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 124 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Output function | Complementary contact, NPN |
Electrical connection | Terminal chamber |
Housing material | Plastic, ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |