Product BC10-S30-VN4X-H1141
Capacitive Sensor
Ident. no.: 2506010- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- M12 × 1 connector
General data
EAN | 4047101089578 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 66 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Output function | Complementary contact, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PA12-GF30, PEI |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |
Data Sheets
Approval/Declaration
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Product Overview
Mounting accessories
![]() |
MAP-M30
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950013 |
![]() |
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |