Product BCF10-S30-RZ3X
Capacitive Sensor
Ident. no.: 2506013- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- AC 2-wire, 20…250 VAC
- NC contact
- Cable connection

General data
| EAN | 4047101089608 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Function | For highly viscous media |
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 10 mm |
| Operating voltage | 20…250 VAC |
| Output function | NC contact, 2-wire |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Approval/Declaration
CAD File
Catalog (CAT)
Product Overview
Mounting accessories
|
MAP-M30
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950013 |
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |

