Product BI2-EG08-AZ14X-0.2-SB3T
Inductive Sensor
Ident. no.: 4100093- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO

General data
| Customs tariff number | 8536507000 |
| Country of origin | CH |
| Weight | 30.64 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Rated switching distance | 2 mm |
| Mounting | Flush |
| Switching frequency | 0.020 kHz |
| Cable length (L) | 0.20 m |
| Housing material | Stainless steel, 1.4427 SO |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
|
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 |
|
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |

