Product BI15-G30-ADZ30X2-B1131
Inductive Sensor
With Increased Switching Distance
Ident. no.: 4207202- Threaded barrel, M30 x 1.5
- Chrome-plated brass
- Large sensing range
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 7/8" male connector
General data
EAN | 4047101624694 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 156.489 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Connector, 7/8″ |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Mounting accessories
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 | |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |